Publish your products
Elettra Sedia
Elettra Sedia
Elettra Sedia
    ARFLEX

    Elettra Sedia

    This is a studio of architects, city planners and designers, composed of Gian Luigi Banfi, Ludovico Barbiano di Belgiojoso, Enrico Peressuti and Ernesto Nathan Rogers. The first project of note was in 1946, after the war and the loss of Banfi: the planning of the reconstructionof Milan, the A.R. Plan at the Ninth Milan Triennale, when one can trace the birth of Italian design. The furnishings for office and communal areas, along with home furniture, were first created in the fifties, like the Elettra chair, designed by B.B.P. R. in 1954.
    Technical specification
    • Unique ref.ElettraSedia
    • Product familyFurniture
    • Product groupChairs
    • TypeObject (single object)
    • Date of publishing2014-09-19
    • Edition number1
    • Height (mm)750
    • Width (mm)470
    • Depth (mm)580
    Related
    • Material mainMetal
    • Material secondaryFabric
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit