We are using cookies to provide our services

By using our services you agree to our use of cookies

NIMBUS COMPACT M NET

Unique ref.: NIMBUS-COMPACT-M-NET
Brand: Ariston
Product family: HEAT PUMPS
Product group: Air/Water Split Heat Pumps for heating, cooling and domestic hot water
Date of publishing: 2019-02-07
Edition number: 1
Type: Showcase (model)
Download (3)
NIMBUS COMPACT M LINK is the new monobloc air-water heat pump of ARISTON, which guarantees maximum compactness.The R-410A refrigerant is completely enclosed in the outdoor unit, and between the outdoor and indoor unit it flows only water: NIMBUS COMPACT M LINK is able to heat and cool the environment and produce domestic hot water with maximum efficiency even in harsh climatic conditions, already A +++ Ready (A +++ is the highest energy class that can be declared from 2019 for heating In the same file there are 8 models available (available in single-zone and two-zone versions):
- NIMBUS COMPACT 40 M LINK
- NIMBUS COMPACT 40 M 2Z LINK
- NIMBUS COMPACT 50 M LINK
- NIMBUS COMPACT 50 M 2Z LINK
- NIMBUS COMPACT 70 M LINK
- NIMBUS COMPACT 70 M 2Z LINK
- NIMBUS COMPACT 70 M T LINK
- NIMBUS COMPACT 70 M T 2Z LINK

Air / water monoblock inverter heat pump for heating / cooling and domestic hot water production. Monoserpentine kettle integrated in the 180l indoor unit with increased exchange surface for an always efficient and extremely fast hot water production. Expansion tank 8l plant always integrated as standard in the indoor unit. High efficiency circulator for maximum energy saving. Extremely efficient even in cold climates and 2 kW 2-stage integrative heaters for guaranteed comfort in all situations. Always connected thanks to the standard Gateway, with remote control and consumption monitoring for a temperature zone. Sensys system manager and external temperature control probe always included as standard. Photovoltaic function to make the most of self-produced energy. Very high COP, up to 5.15 in nominal conditions. Extremely quiet, with a nominal sound power of the outdoor unit up to 58 dB (A). Photovoltaic function to make the most of self-produced energy. For complete specifications (for each version), please refer to the ARISTON website (see links).


Material main: Metal
Material secondary: Plastic
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 201.987

BIMobject Category: HVAC - Air Conditioning
UNSPSC name: Heat pumps
UNSPSC code: 40101806
Uniclass 1.4 Code: JT40
Uniclass 1.4 Description: Heat pump systems
Uniclass 2.0 Code: PR-60-38-04
Uniclass 2.0 Description: Air To Water Heat Pumps
Uniclass 2015 Code: Pr_70_60_37_04
Uniclass 2015 Description: Air to water heat pumps
NBS Reference Code: 60-38-04
NBS Reference Description: Air To Water Heat Pumps
OmniClass Number: 23-33 17 11 11
OmniClass Title: Air Source Packaged Heat Pumps
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Model NIMBUS COMPACT M NET

All BIM objects are real products from real manufacturers confirmed and approved