We are using cookies to provide our services

By using our services you agree to our use of cookies

NIMBUS FLEX M NET

Unique ref.: NIMBUS-FLEX-M-NET
Brand: Ariston
Product family: HEAT PUMPS
Product group: Air/Water Split Heat Pumps for heating, cooling and domestic hot water
Date of publishing: 2019-02-07
Edition number: 1
Type: Showcase (model)
Download (3)
NIMBUS FLEX M LINK is the new monobloc air-water heat pump of ARISTON that guarantees maximum installation flexibility.The R-410A refrigerant is completely enclosed in the outdoor unit, and between the outdoor and indoor unit it flows only the water NIMBUS FLEX M LINK is able to heat and cool the environment and produce domestic hot water with maximum efficiency even in harsh climatic conditions, already A +++ Ready (A +++ is the highest energy class that can be declared from 2019 for heating In the same file there are 12 models available (40-50-70-70T models available in single-zone and two-zone versions and 90T-110T models available with 180l and 300l domestic hot water tank):
- NIMBUS FLEX 40 M LINK
- NIMBUS FLEX 40 M 2Z LINK
- NIMBUS FLEX 50 M LINK
- NIMBUS FLEX 50 M 2Z LINK
- NIMBUS FLEX 70 M LINK
- NIMBUS FLEX 70 M 2Z LINK
- NIMBUS FLEX 70 M T LINK
- NIMBUS FLEX 70 M T 2Z LINK
- NIMBUS PLUS 90 M T LINK
- NIMBUS PLUS 110 M T LINK
- NIMBUS PLUS 90 M T -300 LINK
- NIMBUS PLUS 110 M T -300 LINK

Air / water monoblock inverter heat pump for heating / cooling and domestic hot water production. 180l or 300l monoserpentine kettle with increased exchange surface for an always efficient and extremely fast hot water production. Expansion tank 8l plant always integrated as standard in the indoor unit. High efficiency circulator for maximum energy saving. Very high efficiency even in cold climates and 2 or 3-stage 2 kW integrative heating elements for guaranteed comfort in all situations. Always connected thanks to the standard Gateway, with remote control and consumption monitoring for a temperature zone. Sensys system manager and external temperature control probe always included as standard. Photovoltaic function to make the most of self-produced energy. Very high COP, up to 5.15 in nominal conditions. Extremely quiet, with a nominal sound power of the outdoor unit up to 58 dB (A). Photovoltaic function to make the most of self-produced energy. For complete specifications (for each version), please refer to the ARISTON website (see links)


Material main: Metal
Material secondary: Plastic
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 278.407

BIMobject Category: HVAC - Air Conditioning
UNSPSC name: Heat pumps
UNSPSC code: 40101806
Uniclass 1.4 Code: JT40
Uniclass 1.4 Description: Heat pump systems
Uniclass 2.0 Code: PR-60-38-04
Uniclass 2.0 Description: Air To Water Heat Pumps
Uniclass 2015 Code: Pr_70_60_37_04
Uniclass 2015 Description: Air to water heat pumps
NBS Reference Code: 60-38-04
NBS Reference Description: Air To Water Heat Pumps
OmniClass Number: 23-33 17 11 11
OmniClass Title: Air Source Packaged Heat Pumps
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Model NIMBUS FLEX M NET

All BIM objects are real products from real manufacturers confirmed and approved