We are using cookies to provide our services

By using our services you agree to our use of cookies

NIMBUS PLUS M NET

Unique ref.: NIMBUS-PLUS-M-NET
Brand: Ariston
Product family: HEAT PUMPS
Product group: Air/Water Split Heat Pumps for heating and cooling
Date of publishing: 2019-02-07
Edition number: 1
Type: Showcase (model)
Download (2)
NIMBUS PLUS M LINK is the new monobloc air-water heat pump of ARISTON.The R-410A refrigerant is completely enclosed in the outdoor unit, and water flows between the outdoor and indoor unit. name in heat and cool the environment with maximum efficiency even in harsh climatic conditions, already A +++ Ready (A +++ is the maximum energy class available since 2019 for heating). -50-70-70T available in single-zone and two-zone versions):
- NIMBUS PLUS 40 M LINK
- NIMBUS PLUS 40 M 2Z LINK
- NIMBUS PLUS 50 M LINK
- NIMBUS PLUS 50 M 2Z LINK
- NIMBUS PLUS 70 M LINK
- NIMBUS PLUS 70 M 2Z LINK
- NIMBUS PLUS 70 M T LINK
- NIMBUS PLUS 70 M T 2Z LINK
- NIMBUS PLUS 90 M T LINK
- NIMBUS PLUS 110 M T LINK

Air / water monobloc inverter heat pump for heating and cooling. Expansion tank 8l plant always integrated as standard in the indoor unit. High efficiency circulator for maximum energy saving. Very high efficiency even in cold climates and 2 or 3-stage 2 kW integrative heating elements for guaranteed comfort in all situations. Always connected thanks to the standard Gateway, with remote control and consumption monitoring for a temperature zone. Sensys system manager and external temperature control probe always included as standard. Very high COP, up to 5.15 in nominal conditions. Extremely quiet, with a nominal sound power of the outdoor unit up to 58 dB (A). Photovoltaic function to make the most of self-produced energy. For complete specifications (for each version), please refer to the ARISTON website (see links).


Material main: Metal
Material secondary: Plastic
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 183.667

BIMobject Category: HVAC - Air Conditioning
UNSPSC name: Heat pumps
UNSPSC code: 40101806
Uniclass 1.4 Code: JT40
Uniclass 1.4 Description: Heat pump systems
Uniclass 2.0 Code: PR-60-38-04
Uniclass 2.0 Description: Air To Water Heat Pumps
Uniclass 2015 Code: Pr_70_60_37_04
Uniclass 2015 Description: Air to water heat pumps
NBS Reference Code: 60-38-04
NBS Reference Description: Air To Water Heat Pumps
OmniClass Number: 23-33 17 11 11
OmniClass Title: Air Source Packaged Heat Pumps
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Model NIMBUS PLUS M NET

All BIM objects are real products from real manufacturers confirmed and approved