Unique ref.: | NIMBUS-POCKET-M-NET |
---|---|
Brand: | Ariston |
Product family: | HEAT PUMPS |
Product group: | Air/Water Split Heat Pumps for heating and cooling |
Date of publishing: | 2019-02-07 |
Edition number: | 1 |
Type: | Showcase (model) |
Product url: | http://www.ariston.com/it/Pompe_di_Calore_per_Riscaldamento/nimbus_pocket_... |
---|---|
Installation instructions: | http://www.ariston.com/it/Pompe_di_Calore_per_Riscaldamento/nimbus_pocket_... |
COBie Product Data Sheet: | |
Product certification: | http://www.ariston.com/it/Pompe_di_Calore_per_Riscaldamento/nimbus_pocket_... |
Technical description: | |
Instruction video: | |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/ariston/product/nimbus-pocket-m-net
Material main: | Metal |
---|---|
Material secondary: | Plastic |
Designed in: | Italy |
Manufactured in: | Italy |
Weight Net (Kg): | 125 |
BIMobject Category: | HVAC - Air Conditioning |
---|---|
UNSPSC name: | Heat pumps |
UNSPSC code: | 40101806 |
Uniclass 1.4 Code: | JT40 |
Uniclass 1.4 Description: | Heat pump systems |
Uniclass 2.0 Code: | PR-60-38-04 |
Uniclass 2.0 Description: | Air To Water Heat Pumps |
Uniclass 2015 Code: | Pr_70_60_37_04 |
Uniclass 2015 Description: | Air to water heat pumps |
NBS Reference Code: | 60-38-04 |
NBS Reference Description: | Air To Water Heat Pumps |
OmniClass Number: | 23-33 17 11 11 |
OmniClass Title: | Air Source Packaged Heat Pumps |
Name | Value |
---|---|
Model | NIMBUS PLUS M NET |
All BIM objects are real products from real manufacturers confirmed and approved