Publish your products
Enterprise 8000
Enterprise 8000
    Arjo

    Enterprise 8000

    4.8 out of 5 stars4.8(43 reviews)
    The Enterprise® 8000X hospital bed delivers significant benefits to the patient, caregiver and healthcare facility. The daily challenges faced by nursing teams on hospital wards have inspired Arjo to improve upon an established solution, trusted by hospitals and healthcare facilities around the world. During development of the new Enterprise 8000 hospital bed, Arjo focused on key requirements, common to all healthcare environments: Safety for both resident/patient and caregiver. Safety The new Enterprise® 8000 helps to reduce the risk of staff injuries and provides a safer environment for the caregiver thanks to the extra low height – a key advantage in reducing the risk of injury through falls - and underbed lighting – the bed exit area on both sides of the bed is illuminated, to help improve resident/patient safety and security. Intuitive operation and easy to use Our single button controls are intuitive and easy to use, thanks to clear and simple icons. Single touch functions can be used for key functions, such as auto CPR, 30° backrest angle, auto contour, cardiac chair position, low height and extra low height, and Trendelenberg/reverse Trendelenberg positioning. Quality of care The backrest will pause when raised to an angle of 30°, ensuring easy and positive backrest adjustment time after time. The caregiver can easily adjust the bed into a cardiac chair position with the easy-to-use control panel, by simply selecting the relevant icon. Cleaning, maintenance and service The Enterprise 8000 has been designed with open architecture and no base cover to allow easy access for cleaning, decontamination, maintenance and service. Compliance with new international standards. Equipment that is robust, intuitive and easy to use. Solutions focused on quality of care for residents/patients. The new Enterprise 8000 has been independently tested by a globally renowned organisation to certify that it complies with the latest stability, dimensional and safety requirements of the IEC60601-2-52 standard. The bed comes with split folding safety sides and integrated bed controls.
    Specification
    • Safe Working Load: 250 kg - Built-in electronic weighing scale - accurate to ±500 g, Integrated resident/patient bed exit alarm, Integrated under-bed anti-entrapment system, Digital angle display of backrest, Battery back-up, Underbed light, Electric auto CPR functio, plus dual sided manual CPR levers, Built-in bed extension with mattress retainer, Function lock-outs, EMR option, Nurse Call OptionEnterprise 8000 has been independently tested by a globally renowned organisation, to certify that it complies with the latest stability, dimensional and safety requirements of the IEC60601-2-52 standard. Technical Information, Measurements and weights Overall standard length 2350 mm Overall width 1030 mm Mattress length standard 2020 mm Mattress width 880 mm Overall extended length 2470 mm Mattress extended length 2140 mm Overall length short 2240 mm Mattress length short 1910 mm Top height (with 125 mm castors) 760 mm Low height (with 125 mm castors) 320 mm Backrest length 850 mm Seat length 215 mm Calf length 560 mm Thigh length 365 mm Safe working load/Maximum patient weight 250 kg/185 kg Head down tilt 12° Foot down tilt 12° Backrest angle 62° Backrest pause 30° Thigh angle 20° Calf angle 16° Ingress protection IPX4 Shock protection Class 1, Type B Power in 1.25A at 230 V AC 50 / 60 Hz Power in 2A at 120 V AC 50 / 60 Hz Safety standard IEC60601-2-52 Intuitive operation and easy to use Our single button controls are intuitive and easy to use, thanks to clear and simple icons. Single touch functions can be used for key functions, such as auto CPR, 30° backrest angle, auto contour, cardiac chair position, low height and extra low height, and Trendelenberg/reverse Trendelenberg positioning. Some or all of these functions may be locked out by the caregiver if necessary. Three position bed extension Different bed lengths are now easily configurable in a single sub-frame, offering greater flexibility and choice: Short - 223 cm Standard - 235 cm Extended - 247 cm This design also integrates an extendable decksheet to ensure full mattress support at each length. Quality of care Our Bio-Contour® design provide a unique combination of bed section movements with a curved mattress platform, designed to assist in the management of pressure and shear – the main cause of pressure ulcers. Cleaning, maintenance and service The Enterprise 8000 has been designed with open architecture and no base cover to allow easy access for cleaning, decontamination, maintenance and service. The blow-moulded decksheets and head/foot panels are lightweight, smooth and easy to remove for cleaning. Pit stop maintenance is possible through the open accessibility design and the plug and play components. The equipment has been designed for easy service and maintenance, reducing time spent on cleaning, servicing and maintenance. Optional extras: Linen shelf Panel locks Control box cover Resident/patient handsets Din rail Underbed lighting Head end pedal Brake bar Castors The panel infill colours available for the head/foot board are: Pale blue Lilac Dark blue
    Technical specification
    • Unique ref.Enterprise-8000
    • Product familyPatient Bed
    • Product groupBeds and furnitures
    • TypeObject (single object)
    • Date of publishing2019-11-01
    • Edition number1
    • Height (mm)320
    • Width (mm)2280
    • Depth (mm)990
    Related
    • Material mainSteel
    • Material secondaryPolypropylene
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)180
    Classification
    • BIMobject CategoryMedical - Other Medical
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 54 00
    • CSI MasterFormat 2014 TitleHospitality Furniture
    • OmniClass Number23-21 11 00
    • OmniClass TitleCommercial Furniture

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Taiwan
    Saint Helena
    Serbia
    Tajikistan
    São Tomé and Príncipe
    Slovakia
    Thailand
    Senegal
    Slovenia
    Türkiye
    Seychelles
    Spain
    Turkmenistan
    Sierra Leone
    Svalbard and Jan Mayen
    United Arab Emirates
    Somalia
    Sweden
    Uzbekistan
    South Africa
    Switzerland
    Vietnam
    South Sudan
    Ukraine
    Yemen
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Similar products

    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit