Publish your products
Ninjo
Ninjo
    Arjo

    Ninjo

    Ninjo® Flusher Disinfector, Bedpanwasher Stainless steel finish, and either free standing, wall-mounted or under-counter models, to suit your sluice room needs and preferences. Ninjo features a control panel with digital display which clearly indicates the disinfection level as well as remaining time to complete the cycle, allowing you to keep track of the cycle progress and plan your workflow. Ninjo consumes exceptionally low amounts of water, energy and chemicals per cycle**, thereby reducing the overall impact on the environment and reducing operating costs
    Specification
    • “Equipment specifically built to empty, wash, rinse, thermally disinfect and cool bedpans and urinals                                                                                                                                                                                                                                                                                                                                                                                     Available in a number of models, the Ninjo™ system comprises of a series of high pressure water cycles delivered through strategically located fixed and rotating nozzles, followed by a steam phase. 

      Key features
      Easy to use - simply load, close and activate programme. 
      9+2 - system includes nine fixed and two rotating nozzles to meet the highest cleaning requirements.
      Pipe System Disinfection (PSD) provides rapid disinfection through all fixed and rotating nozzles, disinfecting the entire pipe and nozzle system with every cycle.
      Smooth, hygienic chamber means no folds or pockets.
      Ao value display - disinfection levels displayed, confirming that the appropriate level of disinfection has been reached. 
      Remaining time displayed in an easy-to-follow cycle sequence.
      Two programmes available: economy and normal, with an additional three available upon request.
      Locking system during cycle, securing staff safety and ensuring a complete cleaning and disinfection process.
      Optional drying/cooling fan for rapid and hygienic dry and cooling of recepticles with HEPA filtered (H13) air.
      Meets and exceeds the stringent cleaning and disinfection requirements of EN ISO15883 (CAN/CSA Z15883).
      Choice of polymeric material or stainless steel for chamber or outer casing.
      Environmentally friendly – low consumption of water and energy, recyclable material.
      Wide range of holders for different receptacles.
      Lockable storage for detergent containers.
      Easy maintenance and service.
      NINJO - TECHNICAL DATA
      UTILITY REQUIREMENTS
      Utility  Unit connection Supply Pressure requirments Flow
      requirement Comments
      Cold water (CW) 15 mm (G½ “) 100-800 kPa (1-8 bar, 14-116 PSi) 20 L/min See Notes 1 and 3
      Hot water (HW)  15 mm (G½ “) 100-800 kPa (1-8 bar, 14-116 PSi) 20 L/min See Notes 2 and 3
      Drain (D)  Ø 90 mm alt.
      Ø 110 mm N/A Peak 1 L/sec See Notes 3 and 4
      Electrical
      Voltage Recommended service disconnect Full load, Amps See notes 5 and 6
      L1, 230 VAC, 1N+PE, 50 Hz  Max. 3,0 kW, 1 x Fuse C 16 A 13 A  
      L5, 240 VAC, 2+PE, 60 Hz Max .3,3 kW, 2 x Fuse C 15 A 13,6 A  
      L9, 208 VAC, 2+PE, 60 Hz Max. 3,0 kW, 2x Fuse C 15 A 14,4 A  
      L14, 200 VAC, 2+PE, 50 Hz  Max .3,0 kW, 2x Fuse C 16 A 15 A  
      L18, 200 VAC, 2+PE, 60 Hz Max. 3,0 kW, 2x Fuse C 16 A 15 A  
      L22, 230 VAC, 1N+PE, 60 Hz  Max. 3,0 kW, 1x Fuse C 16 A 13 A  
      L28, 240 VAC, 1N+PE, 50 Hz  Max. 3,3 kW, 1x Fuse C 16 A 13,6 A  
      OPERATING CONDITIONS          
      Room temperature  5-40°C (41-104F)         
      Air humidity  < 80% at 31°C (87° F)         
      Max surface temperature  40° C (104°F)         
      Noise level          
      Octave band (Hz)       125  250  500 1000   2000 4000  8000    LwA  LwAFmax The sound power level as linear
      octave band levels are presented
      as A-leveled sound power level,
      both LwA and LwAFmax. 
      Correction (Kok)       57  61  58  55  53  48  47   61  75
      Estimated LpA levels for Ninjo located in a 70 m³ room, db ref 20 μPa.          
      Type of room     Description     Operator location *    3 m from washer   The calculated sound power levels
      are different LpA levels in different
      types of rooms. With bigger room
      volume the noise level is reduced
      and vice versa. Here are three
      examples of expected LpA levels.
      * See Note 7
         
      Hard    All walls from concrete etc no absorbing elements.
           60   60 
      Normal    Some sound absorbing elements like furniture and textiles.
           56   55 
      Subdeued  Some absorbing elements in ceiling and textiles.
           53     51 
      Water consumption          
      Economy program    11 liter ± 10 %*    
       * if option cooling/drying fan is selected for the cooling phase. If internal cooling is

      selected, additionally 3 liters
      ± 1 liter will be added to the stated consumption.  

      Normal program    18 liter ± 10 %*    
      Chamber size and volume
      Stainless steel 565x410x290, 67 liter Polymeric 535x400x300, 64 liter
      Outer dimensions
        Freestanding Under counter  
      Width 450 mm (17" 11/16) 450 mm (17" 11/16) See installation drawing in subsection installation.
      Depth  580 mm (22" 3/4) 580 mm (22" 3/4)
      Height  1320 mm (51" 7/8) 870 mm (34" 3/16)
      900 mm (35" 7/16) with lid
      Weight 90 kg/200 lb 70 kg/155 lb
      Notes
      1) Cold water recommended quality = potable water accordingly to WHO guidelines, temp. <20°C (<68°F).
      2) Hot water recommended quality = potable water accordingly to WHO guidelines, temp. 45-60°C (113-140°F).
      3) It shall be the Customers responsibility to eliminate water hammer conditions if they occur in the service piping.
      4) It shall be the Customers responsibility to provide a properly sixed and located drainage system in accordance with the national
      plumbing code. Consider that other equipment is tied to drain to eliminate slow drainage or backup.
      5) It shall be the Customers responsibility to complete all electrical connections using properly sized wiring in accordance with the
      national electrical code.
      6) It shall be the Customers responsibility to install an approved and fused disconnect switch accordingly to national code in all
      electrical supply lines at the washer disinfector location.
      7) LpA levels are measured to EN ISO 3747:2000, 1 meter in front of the washer and 1,5 meter above the floor level.

      Systems available
      Freestanding  
      Under-counter
      Accessories
      Arjo bedpan with lid
      Drainage floor Ø 90 mm and 110 mm (3 1/2"” and Ø 4 1/4") 
      Drainage wall Ø 90 mm and 110 mm (3 1/2"” and 4 1/4")
      Valves and filter
      Arjo Clean Flusher™ Detergent, 5L canister
      Arjo Clean Flusher™ Rinse, 5L canister”

    Technical specification
    • Unique ref.Ninjo
    • Product familyBed pan washer
    • Product groupDisinfection
    • TypeObject (single object)
    • Date of publishing2019-11-01
    • Edition number1
    • Height (mm)1320
    • Width (mm)580
    • Depth (mm)450
    Related
    • Material mainPolymer
    • Material secondaryStainless steel
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Kg)90
    Classification
    • BIMobject CategoryMedical - Other Medical
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 54 00
    • CSI MasterFormat 2014 TitleHospitality Furniture
    • OmniClass Number23-21 11 00
    • OmniClass TitleCommercial Furniture

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Taiwan
    Saint Helena
    Serbia
    Tajikistan
    São Tomé and Príncipe
    Slovakia
    Thailand
    Senegal
    Slovenia
    Türkiye
    Seychelles
    Spain
    Turkmenistan
    Sierra Leone
    Svalbard and Jan Mayen
    United Arab Emirates
    Somalia
    Sweden
    Uzbekistan
    South Africa
    Switzerland
    Vietnam
    South Sudan
    Ukraine
    Yemen
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit