Publish your products
Armatherm™ FRR Masonry Shelf Angle Thermal Bridging US
Armatherm™ FRR Masonry Shelf Angle Thermal Bridging US
Armatherm™ FRR Masonry Shelf Angle Thermal Bridging US
Armatherm™ FRR Masonry Shelf Angle Thermal Bridging US
Armatherm™ FRR Masonry Shelf Angle Thermal Bridging US
    Armatherm

    Armatherm™ FRR Masonry Shelf Angle Thermal Bridging US

    Masonry Shelf Angle Thermal Bridging Solution 

    Masonry veneer walls require tie-backs and shelf angles which form significant thermal bridges and can reduce a walls’ R value by as much as 50% making it difficult to meet energy codes. Shelf angles transfer the masonry load back to the buildings’ structural steel or concrete slab edge interrupting the continuous insulation of the wall assembly creating a linear thermal bridge.

    To improve the U value of a masonry wall assembly, the shelf angle can be connected to the structure at discreet, evenly spaced points such as plate “blades” allowing the insulation to pass behind the steel angle, thus reducing the effects of a continuous thermal bridge. However, building the shelf angle outwards requires larger geometries and additional material to support the cantilevered load.

    Masonry Shelf Angle Thermal Break

    Alternatively, Armatherm™ FRR structural thermal break material can be used directly behind the masonry shelf angle as a thermal break within the insulating layer. The Armatherm™ thermal break significantly reduces the linear transmittance (heat loss) of the shelf angle connection. Rigid, metal flashing used as waterproofing can also be replaced with a non-conductive, self-adhered membrane to reduce the effects of thermal bridging further.


    Specification
    • Masonry Shelf Angle Thermal Bridging Solution Break

    Technical specification
    • Unique ref.armatherm-frr-Masonry-Shelf-Angle-Thermal-Bridging-US
    • Product familyArmatherm™ FRR Structural Thermal Break Insulation Material
    • Product groupArmatherm™ FRR Structural Thermal Break Material
    • TypeBuilding Material
    • Date of publishing2024-04-25
    • Edition number1
    Related
    • Material mainComposite
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • IFC classificationStructural Connection
    • ETIM CodeEC000406
    • ETIM NameThermal insulation
    • UNSPSC nameThermal insulation
    • UNSPSC code301415
    • Uniclass 2015 CodePr_35_90_15_89
    • Uniclass 2015 DescriptionThermal break connection plates
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19
    • OmniClass TitleThermal Insulation 

    Region availability

    North America South America
    Anguilla
    Argentina
    Antigua and Barbuda
    Bolivia
    Aruba
    Brazil
    Barbados
    Chile
    Belize
    Colombia
    Bermuda
    Ecuador
    British Virgin Islands
    Falkland Islands (Islas Malvinas)
    Canada
    French Guiana
    Caribbean Netherlands
    Guyana
    Cayman Islands
    Paraguay
    Collectivity of Saint Martin
    Peru
    Costa Rica
    Suriname
    Cuba
    Uruguay
    Curaçao
    Venezuela
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States