Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/55dea314-6977-4f2f-9e51-f9ba075ddace
Home
Categories
Sanitary
Taps & Mixers
EDIT L BSN MXR RMTD CHR VSL
Unavailable in United States
Armitage Shanks
Follow
EDIT L BSN MXR RMTD CHR VSL
Edit L Rim mounted single lever tall basin mixer no waste
Download
Specification
Specification
Rim mounted single lever tall basin mixer without waste
Technical specification
Technical specification
Unique ref.
A1349
Product family
Edit L
Product group
Basin Mixer
Type
Object (single object)
Date of publishing
2020-02-17
Edition number
1
Height (mm)
75
Width (mm)
210
Depth (mm)
560
Links
Links
Product url
https://www.idealspec.co.uk/catalogue/bluebook/
Installation instructions
https://www.idealspec.co.uk/catalogue/bluebook/
Technical description
https://www.idealspec.co.uk/catalogue/bluebook/
Related
Related
Material main
Brass
Weight Net (Kg)
1.74
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
ETIM Code
EC011328
ETIM Name
Washbasin mixing tap
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_87_98
Uniclass 2015 Description
Washbasin taps
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
United Kingdom
Similar products
FontanaShowers
Modena Widespread 8"" Antique Brass Bathroom Sink Faucet Dual Handle Mixer Faucet
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Stern Engineering
Boreal touchless Duo - Soap and Water
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Fontana Milan Single Lever Wall Mount Polished Gold 8.27"" (210MM) Sink Faucet
3.3
(
7
)
Download
Watts
Non-Freeze Wall Hydrant with NB Box, Integral Vacuum Breaker - HY-725
5.0
(
6
)
Download