Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/12ee91b4-e32c-49b2-8a70-4ae317bf101c
Home
Categories
Sanitary
Installation Systems
Sensorflow 21 Tubular 15cm Panel Mounted Spout & Sensor, Mains
Unavailable in United States
Armitage Shanks
Follow
Sensorflow 21 Tubular 15cm Panel Mounted Spout & Sensor, Mains
Sensorflow 21 tubular 15cm panel mounted spout & sensor, mains
Download
Specification
Specification
Tubular 15 cm panel mounted spout & sensor, mains
Technical specification
Technical specification
Unique ref.
A4180
Product family
Sanitary
Product group
Water supply fittings for wash basins and troughs
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
126
Width (mm)
55
Depth (mm)
166
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/A4180AA
Related
Related
Material main
Brass
Weight Net (Kg)
2.45
Classification
Classification
BIMobject Category
Sanitary - Installation Systems
IFC classification
Valve
Uniclass 2015 Code
Pr_40_20_87_98
Uniclass 2015 Description
Washbasin taps
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
United Kingdom
Similar products
Roca
In-Wall Systems PS1 Dual - Dual flush operating plate for Roca S installation systems. Cable technology. No tools required for installation
Download
Roca
IN-WALL DUPLO Toilet COMPACT Concealed floor standing structure w/ compact cistern (8 cm) and dual flush (4/2 4.5/3 6/3 L). 90 ø / 110 ø elbow
Download
LAUFEN
INEOLINK urinal smart element 1120
Download
DURAVIT AG
DuraSystem Mechanical actuator plate for WC A1 - WD5008
Download
Dornbracht
28322970 Series–various Metal shower hose 1/2" x 3/8" x 1750 mm
Download
LAUFEN
INEOLINK WC element handicapped
Download