Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/a8856daf-cc54-4844-a4a0-4cee03284b0b
Home
Categories
Sanitary
Showers
MARKWIK 21+ TH SHOWER TOWER 1500MM
Unavailable in United States
Armitage Shanks
Follow
MARKWIK 21+ TH SHOWER TOWER 1500MM
MARKWIK 21+ SAFE SQ | Exposed shower panel 400x1500 mm in white solid surface shell, sequential thermostatic shower valve in chromed brass, access panel for easy maintenance
Download
Specification
Specification
MARKWIK 21+ SAFE SQ | Exposed shower panel 400x1500 mm in white solid surface shell, sequential thermostatic shower valve in chromed brass, access panel for easy maintenance, WRAS and TMV3 approved
Technical specification
Technical specification
Unique ref.
A7935
Product family
MARKWIK 21
Product group
Thermostatic mixing valves
Type
Object (single object)
Date of publishing
2024-03-06
Edition number
1
Height (mm)
1500
Width (mm)
400
Depth (mm)
151
Links
Links
Product url
https://www.idealspec.co.uk/catalogue/bluebook/showers_c230.html
Installation instructions
https://www.idealspec.co.uk/catalogue/bluebook/showers_c230.html
Product certification
https://www.idealspec.co.uk/contact-us.html
Technical description
https://www.idealspec.co.uk/catalogue/bluebook/showers_c230.html
Related
Related
Material main
Solid surface
Material secondary
Brass
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Valve
Uniclass 2015 Code
Pr_40_20_87_80
Uniclass 2015 Description
Shower thermostatic valves
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
United Kingdom
Similar products
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
FontanaShowers
Fontana Trieste Matte Black Wall Mount Thermostatic Rainfall Shower System with Hand Shower
4.0
(
26
)
Download
Freedom Showers by Accessibility Professionals
38" x 38" ADA Transfer Shower, LEFT Receiver flange - APC3838BF1PRF-L
Download
DURAVIT AG
Shower Systems Shower system 1000 Chrome High Gloss - TH4280008
4.4
(
22
)
Download
FontanaShowers
Fontana Lima Ultra Thin Rain Shower Head with Built in Thermostatic Mixer and Hand Held Shower Set
4.4
(
15
)
Download
Freedom Showers by Accessibility Professionals
Roll-in Shower Stall, 60" x 33", CENTER drain - Freedom INSPIRE Series - APX6032BFKTC
Download