Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/015cc128-e7f4-4d39-8315-3b9b13b122fb
Home
Categories
Sanitary
Wash basins
Piccolo 21 Inclined ½" Washbasin Pillar Taps, Dual H&C Indices
Unavailable in United States
Armitage Shanks
Follow
Piccolo 21 Inclined ½" Washbasin Pillar Taps, Dual H&C Indices
Piccolo 21 inclined ½" washbasin pillar taps, dual h&c indices
Download
Specification
Specification
½" washbasin pillar taps, dual h&c indices
Technical specification
Technical specification
Unique ref.
B8262
Product family
Sanitary
Product group
Water supply fittings for wash basins and troughs
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
122
Width (mm)
44
Depth (mm)
94
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/B8262AA
Related
Related
Material main
Brass
Weight Net (Kg)
1.6
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Valve
Uniclass 2015 Code
Pr_40_20_87_98
Uniclass 2015 Description
Washbasin taps
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
United Kingdom
Similar products
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download