Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/1448cea1-0afb-4eb3-9d84-b8ae46c036e9
Home
Categories
Sanitary
Installation Systems
Sandringham 21 Sink Pillar Taps High Neck
Unavailable in United States
Armitage Shanks
Follow
Sandringham 21 Sink Pillar Taps High Neck
Sandringham 21 sink pillar taps high neck
Download
Specification
Specification
Sink pillar taps high neck
Technical specification
Technical specification
Unique ref.
B9872
Product family
Sanitary
Product group
Water supply fittings for wash basins and troughs
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
152
Width (mm)
53
Depth (mm)
116
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/B9872AA
Related
Related
Material main
Brass
Weight Net (Kg)
1.31
Classification
Classification
BIMobject Category
Sanitary - Installation Systems
IFC classification
Valve
Uniclass 2015 Code
Pr_40_20_87_98
Uniclass 2015 Description
Washbasin taps
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
United Kingdom
Similar products
Roca
In-Wall Systems PS1 Dual - Dual flush operating plate for Roca S installation systems. Cable technology. No tools required for installation
Download
Roca
IN-WALL DUPLO Toilet COMPACT Concealed floor standing structure w/ compact cistern (8 cm) and dual flush (4/2 4.5/3 6/3 L). 90 ø / 110 ø elbow
Download
DURAVIT AG
DuraSystem Mechanical actuator plate for WC A1 - WD5008
Download
Ceramica Catalano
Ceramic Top 50x30 (DX)
Download
OLI
VORONOI
Download
Ceramica Catalano
Ceramic Top 50x30 (SX)
Download