Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/0a9556ec-ffbb-462e-9003-44e77fa6abb2
Home
Categories
Sanitary
Bath & Spas
Sandringham 21 Bath Pillar Taps, Lever Handles
Unavailable in United States
Armitage Shanks
Follow
Sandringham 21 Bath Pillar Taps, Lever Handles
Sandringham 21 bath pillar taps, lever handles
Download
Specification
Specification
Bath pillar taps, lever handles
Technical specification
Technical specification
Unique ref.
B9882
Product family
Sanitary
Product group
Water supply fittings for baths
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
79
Width (mm)
52
Depth (mm)
114
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/B9882AA
Related
Related
Material main
Brass
Weight Net (Kg)
1.18
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Valve
Uniclass 2015 Code
Pr_40_20_87_09
Uniclass 2015 Description
Bath taps
OmniClass Number
23-31 11 19
OmniClass Title
Faucet Mixing Valves
Region availability
Europe
United Kingdom
Similar products
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
PRO-WELLNESS
Grandee
3.3
(
92
)
Download
EverFab
Tub - 60" x 32" Exterior Dimensions
Download
Ideagroup
Seven free-standing bathtub in M-Solid and M-Lux
4.5
(
17
)
Download
Ideagroup
Ellisse bathtub in Light Aquatek and M-Lux
4.4
(
19
)
Download
FontanaShowers
FontanaShowers Rio Contemporary Freestanding Indoor Bathtub
4.8
(
15
)
Download