Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/5f94d640-83b3-4113-ab15-96856d22167f
Home
Categories
Sanitary
Taps & Mixers
EDIT R BSN MXR RMTD CLICK WST
Unavailable in United States
Armitage Shanks
Follow
EDIT R BSN MXR RMTD CLICK WST
Edit R rim mounted singler lever basin mixer no waste
Download
Specification
Specification
Rim mounted singler lever basin mixer without waste
Technical specification
Technical specification
Unique ref.
BC710
Product family
Edit R
Product group
Basin Mixer
Type
Object (single object)
Date of publishing
2020-02-17
Edition number
1
Height (mm)
90
Width (mm)
215
Depth (mm)
405
Links
Links
Product url
https://www.idealspec.co.uk/catalogue/bluebook/
Installation instructions
https://www.idealspec.co.uk/catalogue/bluebook/
Technical description
https://www.idealspec.co.uk/catalogue/bluebook/
Related
Related
Material main
Brass
Weight Net (Kg)
1.41
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
ETIM Code
EC011328
ETIM Name
Washbasin mixing tap
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_87_98
Uniclass 2015 Description
Washbasin taps
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
United Kingdom
Similar products
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Stern Engineering
Boreal touchless Duo - Soap and Water
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Modena Widespread 8"" Antique Brass Bathroom Sink Faucet Dual Handle Mixer Faucet
Download
FontanaShowers
Fontana Milan Single Lever Wall Mount Polished Gold 8.27"" (210MM) Sink Faucet
3.3
(
7
)
Download
FontanaShowers
Kimberley Chrome Finish Bathroom Sink Faucet
4.3
(
6
)
Download