Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/847b3fdb-370e-47f4-9520-6fa4b4fda344
Home
Categories
Sanitary
Toilet Seats
CONCEPT F SEAT & CVR WHITE NCL
Unavailable in United States
Armitage Shanks
Follow
CONCEPT F SEAT & CVR WHITE NCL
Edit Assist seat and cover for elongated bowl
Download
Specification
Specification
Seat and cover for elongated WC bowl
Technical specification
Technical specification
Unique ref.
E8225
Product family
Edit Assist
Product group
Seat & Cover
Type
Object (single object)
Date of publishing
2020-02-17
Edition number
1
Height (mm)
58
Width (mm)
473
Depth (mm)
458
Links
Links
Product url
https://www.idealspec.co.uk/catalogue/bluebook/
Installation instructions
https://www.idealspec.co.uk/catalogue/bluebook/
Technical description
https://www.idealspec.co.uk/catalogue/bluebook/
Related
Related
Material main
Plastic
Weight Net (Kg)
2.1
Classification
Classification
BIMobject Category
Sanitary - Toilet Seats
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_93_95
Uniclass 2015 Description
WC seats and covers
CSI MasterFormat 2014 Code
10 28 13
CSI MasterFormat 2014 Title
Toilet Accessories
Region availability
Europe
United Kingdom
Similar products
Kohler
Border® ReadyLatch® Quiet-Close™ elongated toilet seat with antimicrobial agent
Download
DURAVIT AG
D-Neo Toilet seat White 376x441x43 mm - 002161
3.9
(
8
)
Download
DURAVIT AG
ME by Starck Toilet seat White 374x458x56 mm - 002009
4.4
(
14
)
Download
DURAVIT AG
D-Code Toilet seat White 361x485x43 mm - 006031
Download
DURAVIT AG
Duravit No.1 Toilet seat White 373x430x43 mm - 002071
Download
hansgrohe
EluPura Q WC seat and cover with top fix
Download