Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/9e5fed36-20a5-4a77-8fdf-53a26cc39c7f
Home
Categories
Sanitary
Toilets
Sandringham 21 Raised height close coupled wc - horizontal outlet
Unavailable in United States
Armitage Shanks
Follow
Sandringham 21 Raised height close coupled wc - horizontal outlet
Sandringham 21 raised height close coupled suite - horizontal outlet
Download
Specification
Specification
Raised height close coupled suite - horizontal outlet
Technical specification
Technical specification
Unique ref.
E8834
Product family
Sanitary
Product group
WC pans
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
450
Width (mm)
360
Depth (mm)
751
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/E883401
Related
Related
Material main
Vitreous china
Weight Net (Kg)
19
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_94
Uniclass 2015 Description
WC pans
OmniClass Number
23-31 19 19
OmniClass Title
Water Closets
Region availability
Europe
United Kingdom
Similar products
TOTO USA Inc
Glaston™ Two-Piece Toilet - 1.28 GPF
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
DURAVIT AG
200109 Floor-mounted-toilet
4.0
(
41
)
Download
DURAVIT AG
210409 Starck 3 Floorstanding toilet for combination
4.4
(
49
)
Download