Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/1306b5d3-db05-4878-870a-831953551691
Home
Categories
Sanitary
Wash basins
Sandringham 21 Handrinse Washbasin 45cm 1 Taphole
Unavailable in United States
Armitage Shanks
Follow
Sandringham 21 Handrinse Washbasin 45cm 1 Taphole
Sandringham 21 handrinse washbasin 45 cm 1 taphole
Download
Specification
Specification
Handrinse washbasin 45 cm, 1 taphole, with overflow no chainstay hole
Technical specification
Technical specification
Unique ref.
E8935
Product family
Sanitary
Product group
Pedestal wash basins
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
170
Width (mm)
452
Depth (mm)
355
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/E893501
Related
Related
Material main
Vitreous china
Weight Net (Kg)
10.3
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96_63
Uniclass 2015 Description
Pedestal wash basins
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Region availability
Europe
United Kingdom
Similar products
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download