Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/63a45026-2e02-487c-8925-76a270224267
Home
Categories
Sanitary
Wash basins
Sandringham 21 Corner Washbasin, 48cm 1 Taphole
Unavailable in United States
Armitage Shanks
Follow
Sandringham 21 Corner Washbasin, 48cm 1 Taphole
Sandringham 21 corner washbasin, 1 taphole with overflow
Download
Specification
Specification
Corner washbasin, 1 taphole with overflow
Technical specification
Technical specification
Unique ref.
E8941
Product family
Sanitary
Product group
Pedestal wash basins
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
158
Width (mm)
483
Depth (mm)
443
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/E894101
Related
Related
Material main
Vitreous china
Weight Net (Kg)
9.5
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96_63
Uniclass 2015 Description
Pedestal wash basins
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Region availability
Europe
United Kingdom
Similar products
DURAVIT AG
Vero Above-Counter Bathroom Sink 045260
4.2
(
142
)
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
3.9
(
15
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
ELC-83000 SloanStone® 3-Station Wall-Mounted Counter Top Sink
5.0
(
13
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download