Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/3cc93be2-d603-4a58-a594-ade493d28b4c
Home
Categories
Sanitary
Toilets
Sandringham 21 Close Coupled WC Pan
Unavailable in United States
Armitage Shanks
Follow
Sandringham 21 Close Coupled WC Pan
Sandringham 21 close coupled wc pan with horizontal outlet
Download
Specification
Specification
Close coupled wc pan with horizontal outlet
Technical specification
Technical specification
Unique ref.
E8963
Product family
Sanitary
Product group
WC pans
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
399
Width (mm)
386
Depth (mm)
677
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/E896301
Related
Related
Material main
Vitreous china
Weight Net (Kg)
17.3
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_94
Uniclass 2015 Description
WC pans
OmniClass Number
23-31 19 19
OmniClass Title
Water Closets
Region availability
Europe
United Kingdom
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
DURAVIT AG
210409 Starck 3 Floorstanding toilet for combination
4.4
(
49
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Zurn
Z.WC4.AM Manual Zurn One Floor Mounted ADA Height Toilet System with 1.28 GPF Flush Valve
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
TOTO USA Inc
Glaston™ Two-Piece Toilet - 1.28 GPF
Download