Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/60c6ed38-cc9f-458f-8531-e89506a79369
Home
Categories
Sanitary
Toilet Cisterns
Sandringham 21 Low Level 6 Litre Syphon Flush Side Supply
Unavailable in United States
Armitage Shanks
Follow
Sandringham 21 Low Level 6 Litre Syphon Flush Side Supply
Sandringham 21 low level cistern 6 litre single flush syphon side supply and internal overflow
Download
Specification
Specification
Low level cistern 6 litre single flush syphon side supply and internal overflow
Technical specification
Technical specification
Unique ref.
E8972
Product family
Sanitary
Product group
WC cisterns
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
378
Width (mm)
386
Depth (mm)
192
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/E897201
Related
Related
Material main
Vitreous china
Weight Net (Kg)
15.5
Classification
Classification
BIMobject Category
Sanitary - Toilet Cisterns
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_89
Uniclass 2015 Description
WC cisterns
OmniClass Number
23-31 19 19
OmniClass Title
Water Closets
Region availability
Europe
United Kingdom
Similar products
OLI
INO-X03 - brushed
Download
SIAMP Deutschland
WC Pack Standard Samoa
Download
OLI
Globe - polished chrome
Download
OLI
Narrow - Black soft-touch
Download
SIAMP Deutschland
BLM 400 Washbasin Wall Frame
Download
OLI
Metal Dual - polished chrome
Download