Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/0a9d776e-10e8-48c6-9aa1-0694649c77fa
Home
Categories
Sanitary
Toilet Seats
Sandringham 21 Seat & Cover, Metal Hinges
Unavailable in United States
Armitage Shanks
Follow
Sandringham 21 Seat & Cover, Metal Hinges
Sandringham 21 seat & cover, metal hinges
Download
Specification
Specification
Seat & cover, metal hinges
Technical specification
Technical specification
Unique ref.
E9074
Product family
Sanitary
Product group
WC seats and covers
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
42
Width (mm)
357
Depth (mm)
446
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/E907401
Related
Related
Material main
Plastic
Classification
Classification
BIMobject Category
Sanitary - Toilet Seats
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_95
Uniclass 2015 Description
WC seats and covers
OmniClass Number
23-31 19 19
OmniClass Title
Water Closets
Region availability
Europe
United Kingdom
Similar products
DURAVIT AG
ME by Starck Toilet seat White 374x458x56 mm - 002009
4.4
(
14
)
Download
DURAVIT AG
D-Neo Toilet seat White 376x441x43 mm - 002161
3.9
(
8
)
Download
DURAVIT AG
D-Code Toilet seat White 361x485x43 mm - 006041
Download
DURAVIT AG
DuraStyle Toilet seat White - 006379
Download
DURAVIT AG
Duravit No.1 Toilet seat White 373x430x43 mm - 002071
Download
Kohler
KOHLER Novita(R) Elongated bidet toilet seat with remote control
Download