Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/2edb4a94-7e0f-4060-8e62-823e374913c5
Home
Categories
Sanitary
Toilet Seats
Sandringham 21 Seat No Cover, Metal Hinges
Unavailable in United States
Armitage Shanks
Follow
Sandringham 21 Seat No Cover, Metal Hinges
Sandringham 21 seat no cover, metal hinges
Download
Specification
Specification
Seat no cover, metal hinges
Technical specification
Technical specification
Unique ref.
E9086
Product family
Sanitary
Product group
WC seats and covers
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
25
Width (mm)
380
Depth (mm)
420
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/E908601
Related
Related
Material main
Plastic
Weight Net (Kg)
1.4
Classification
Classification
BIMobject Category
Sanitary - Toilet Seats
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_95
Uniclass 2015 Description
WC seats and covers
OmniClass Number
23-31 19 19
OmniClass Title
Water Closets
Region availability
Europe
United Kingdom
Similar products
DURAVIT AG
D-Neo Toilet seat White 376x441x43 mm - 002161
3.9
(
8
)
Download
DURAVIT AG
D-Code Toilet seat White 361x485x43 mm - 006031
Download
DURAVIT AG
ME by Starck Toilet seat White 374x458x56 mm - 002009
4.4
(
14
)
Download
DURAVIT AG
Duravit No.1 Toilet seat White 373x430x43 mm - 002071
Download
Kohler
K-R25781-A Cachet® Quiet-Close™ Elongated antimicrobial toilet seat
Download
DURAVIT AG
D-Code Toilet seat White 361x485x43 mm - 006041
Download