Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/cdc5fe23-6100-4c9c-b748-a15ed0d834b5
Home
Categories
Sanitary
Toilet Seats
CONNECT/CONCEPT SEAT NO CVR WHITE
Unavailable in United States
Armitage Shanks
Follow
CONNECT/CONCEPT SEAT NO CVR WHITE
Concept - Edit Assist seat no cover
Download
Specification
Specification
WC Seat without cover
Technical specification
Technical specification
Unique ref.
K7060
Product family
Concept / Edit Assist
Product group
Seat
Type
Object (single object)
Date of publishing
2020-02-17
Edition number
1
Height (mm)
70
Width (mm)
390
Depth (mm)
470
Links
Links
Product url
https://www.idealspec.co.uk/catalogue/bluebook/
Installation instructions
https://www.idealspec.co.uk/catalogue/bluebook/
Technical description
https://www.idealspec.co.uk/catalogue/bluebook/
Related
Related
Material main
Plastic
Weight Net (Kg)
0.75
Classification
Classification
BIMobject Category
Sanitary - Toilet Seats
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_93_95
Uniclass 2015 Description
WC seats and covers
CSI MasterFormat 2014 Code
10 28 13
CSI MasterFormat 2014 Title
Toilet Accessories
Region availability
Europe
United Kingdom
Similar products
Kohler
Border® ReadyLatch® Quiet-Close™ elongated toilet seat with antimicrobial agent
Download
DURAVIT AG
D-Neo Toilet seat White 376x441x43 mm - 002161
3.9
(
8
)
Download
DURAVIT AG
ME by Starck Toilet seat White 374x458x56 mm - 002009
4.4
(
14
)
Download
DURAVIT AG
D-Code Toilet seat White 361x485x43 mm - 006031
Download
DURAVIT AG
Duravit No.1 Toilet seat White 373x430x43 mm - 002071
Download
hansgrohe
EluPura Q WC seat and cover with top fix
Download