Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/cd901940-efad-462d-ab2f-d67b9f6e5941
Home
Categories
Sanitary
Toilets
EDIT D WHG BWL WHITE HF BXD
Unavailable in United States
Armitage Shanks
Follow
EDIT D WHG BWL WHITE HF BXD
Edit D wall mounted wc pan with horizontal outlet
Download
Specification
Specification
Wall mounted wc pan with horizontal outlet
Technical specification
Technical specification
Unique ref.
S0782
Product family
Edit D
Product group
WC pan
Type
Object (single object)
Date of publishing
2020-02-17
Edition number
1
Height (mm)
360
Width (mm)
550
Depth (mm)
380
Links
Links
Product url
https://www.idealspec.co.uk/catalogue/bluebook/
Installation instructions
https://www.idealspec.co.uk/catalogue/bluebook/
Technical description
https://www.idealspec.co.uk/catalogue/bluebook/
Related
Related
Material main
Ceramics
Weight Net (Kg)
21.7
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
ETIM Code
EC011289
ETIM Name
Toilet closet
UNSPSC name
Toilets
UNSPSC code
30181505
Uniclass 2015 Code
Pr_40_20_93_94
Uniclass 2015 Description
WC pans
OmniClass Number
23-31 19 00
OmniClass Title
Toilets
Region availability
Europe
United Kingdom
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
DURAVIT AG
DuraStyle Basic floor-mounted toilet 218209
4.2
(
286
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Zurn
Z.WC4.AM Manual Zurn One Floor Mounted ADA Height Toilet System with 1.28 GPF Flush Valve
Download
DURAVIT AG
ME by Starck Toilet floorstanding for shower toilet seat White High Gloss 373x600x400 mm - 216959
4.6
(
9
)
Download
DURAVIT AG
210409 Starck 3 Floorstanding toilet for combination
4.4
(
49
)
Download