Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/8072c137-8c34-4b2f-95c9-793413a1cc8c
Home
Categories
Sanitary
Wash basins
EDIT R VSL BSN 38X38 WHITE NTH OF & FXG
Unavailable in United States
Armitage Shanks
Follow
EDIT R VSL BSN 38X38 WHITE NTH OF & FXG
Edit R 38cm round Vessel basin - no tapholes
Download
Specification
Specification
38cm round Vessel basin without tapholes
Technical specification
Technical specification
Unique ref.
S0788
Product family
Edit R
Product group
Washbasin
Type
Object (single object)
Date of publishing
2020-02-17
Edition number
1
Height (mm)
170
Width (mm)
425
Depth (mm)
425
Links
Links
Product url
https://www.idealspec.co.uk/catalogue/bluebook/
Installation instructions
https://www.idealspec.co.uk/catalogue/bluebook/
Technical description
https://www.idealspec.co.uk/catalogue/bluebook/
Related
Related
Material main
Ceramics
Weight Net (Kg)
6.9
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
ETIM Code
EC011550
ETIM Name
Washbasin
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_96_96
Uniclass 2015 Description
Wall-hung wash basins
CSI MasterFormat 2014 Code
33 44 13.13
CSI MasterFormat 2014 Title
Catchbasins
OmniClass Number
23-39 29 13 21 19
OmniClass Title
Surface Water Retention Basins
Region availability
Europe
United Kingdom
Similar products
DURAVIT AG
Vero Above-Counter Bathroom Sink 045260
4.2
(
142
)
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
3.9
(
15
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
ELC-83000 SloanStone® 3-Station Wall-Mounted Counter Top Sink
5.0
(
13
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download