Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/0e5fd89c-89c3-4943-9d52-d24d4c89a14c
Home
Categories
Sanitary
Wash basins
Portman 21 Washbasin 50cm RH Taphole, No Overflow or Chainstay Hole
Unavailable in United States
Armitage Shanks
Follow
Portman 21 Washbasin 50cm RH Taphole, No Overflow or Chainstay Hole
Portman 21 washbasin 50 cm rh taphole, no overflow or chainstay hole
Download
Specification
Specification
50 cm rh taphole, no overflow or chainstay hole
Technical specification
Technical specification
Unique ref.
S2254
Product family
Sanitary
Product group
Wall hung hand rinse basins
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
195
Width (mm)
500
Depth (mm)
420
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/S225401
Related
Related
Material main
Vitreous china
Weight Net (Kg)
12.7
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96_95
Uniclass 2015 Description
Wall-hung hand rinse basins
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Region availability
Europe
United Kingdom
Similar products
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download