Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/cee55fb9-4b44-473b-95e5-36503c866500
Home
Categories
Sanitary
Wash basins
Contour 21 37cm Hand Rinse Washbasin RH Taphole No Overflow or Chain Hole
Unavailable in United States
Armitage Shanks
Follow
Contour 21 37cm Hand Rinse Washbasin RH Taphole No Overflow or Chain Hole
Contour 21 37 cm handrinse washbasin right hand taphole no overflow or chainstay hole, bottom outlet
Download
Specification
Specification
Right hand taphole no overflow or chainstay hole, bottom outlet
Technical specification
Technical specification
Unique ref.
S2474
Product family
Sanitary
Product group
Wall hung hand rinse basins
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
170
Width (mm)
370
Depth (mm)
306
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/S247401
Related
Related
Material main
Vitreous china
Weight Net (Kg)
8.2
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96_95
Uniclass 2015 Description
Wall-hung hand rinse basins
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Region availability
Europe
United Kingdom
Similar products
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download