Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/0374e887-4584-44c3-8abe-90d4c94d4afe
Home
Categories
Sanitary
Wash basins
Planet 21 50cm Countertop Washbasin 2 Taphole With overflow & chainhole
Unavailable in United States
Armitage Shanks
Follow
Planet 21 50cm Countertop Washbasin 2 Taphole With overflow & chainhole
Planet 21 countertop washbasin 50 cm 2 tapholes with overflow and chainstay hole
Download
Specification
Specification
50 cm countertop washbasin 2 taphole with overflow & chainhole
Technical specification
Technical specification
Unique ref.
S2485
Product family
Sanitary
Product group
Counter top wash basins
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
184
Width (mm)
502
Depth (mm)
391
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/S248501
Related
Related
Material main
Vitreous china
Weight Net (Kg)
7.59
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96_18
Uniclass 2015 Description
Counter top wash basins
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Region availability
Europe
United Kingdom
Similar products
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download