Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/e0db9e2e-8987-44f0-b36a-1ae4689ee91e
Home
Categories
Sanitary
Washtops
Troon 2 Stainless Steel Washbasin 39cm With 1.1/2" waste
Unavailable in United States
Armitage Shanks
Follow
Troon 2 Stainless Steel Washbasin 39cm With 1.1/2" waste
Troon 2 stainless steel washbasin 39 cm with 1 1/2" waste
Download
Specification
Specification
Stainless steel washbasin 39 cm with 1 1/2" waste
Technical specification
Technical specification
Unique ref.
S2629
Product family
Sanitary
Product group
Counter top wash basins
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
150
Width (mm)
388
Depth (mm)
388
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/S2629MY
Related
Related
Material main
Vitreous china
Weight Net (Kg)
2.5
Classification
Classification
BIMobject Category
Sanitary - Washtops
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96_18
Uniclass 2015 Description
Counter top wash basins
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Region availability
Europe
United Kingdom
Similar products
Wilsonart®
Solid Surface Sink - AV1812 - Rectangle Vanity
Download
Wilsonart®
Solid Surface Sink - AK2015 - Single Bowl Small
Download
Wilsonart®
Solid Surface Sink - AV11C - Utility/Circle Vanity
Download
Wilsonart®
Solid Surface Sink - AV1612 - Oval Vanity
Download
Wilsonart®
Solid Surface Sink - AV1613 - Oval Vanity Bowl
Download
Wilsonart®
Solid Surface Sink - AV1713 - Rectangular Vanity Bowl
Download