Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/bee9feea-b559-4b4c-b8fb-a10f961644ae
Home
Categories
Sanitary
Wash basins
Contour 21 Splash 40cm Schools basin with overflow - one taphole
Unavailable in United States
Armitage Shanks
Follow
Contour 21 Splash 40cm Schools basin with overflow - one taphole
Contour 21 splash 40 cm schools basin with overflow - one taphole
Download
Specification
Specification
40 cm schools basin with overflow - one taphole
Technical specification
Technical specification
Unique ref.
S2635
Product family
Sanitary
Product group
Wall hung hand rinse basins
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
160
Width (mm)
402
Depth (mm)
328
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/S263501
Related
Related
Material main
Vitreous china
Weight Net (Kg)
9.7
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96_95
Uniclass 2015 Description
Wall-hung hand rinse basins
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Region availability
Europe
United Kingdom
Similar products
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download