Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/7003d29e-591a-4c9e-8004-d767e0c55bd3
Home
Categories
Sanitary
Washtops
Calder Washing Trough 120cm Centre Outlet 2in Domed Waste, 2 Taphole
Unavailable in United States
Armitage Shanks
Follow
Calder Washing Trough 120cm Centre Outlet 2in Domed Waste, 2 Taphole
Calder washing trough 120 cm centre outlet 2in domed waste, 2 taphole
Download
Specification
Specification
120 cm centre outlet 2in domed waste, 2 taphole
Technical specification
Technical specification
Unique ref.
S2824
Product family
Sanitary
Product group
Wash troughs
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
520
Width (mm)
415
Depth (mm)
1200
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/S2824MY
Related
Related
Material main
Vitreous china
Weight Net (Kg)
11.6
Classification
Classification
BIMobject Category
Sanitary - Washtops
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96_99
Uniclass 2015 Description
Wash troughs
OmniClass Number
23-31 00 00
OmniClass Title
Plumbing Specific Products and Equipment
Region availability
Europe
United Kingdom
Similar products
Wilsonart®
Solid Surface Sink - AV1512 - Oval ADA Vanity Bowl
Download
Wilsonart®
Solid Surface Sink - AV1612 - Oval Vanity
Download
Wilsonart®
Wilsonart Sinks Double
Download
Wilsonart®
Solid Surface Sink - AV1410 - Small Oval Vanity Bowl
Download
Wilsonart®
Solid Surface Sink - AK2716 - Large ADA Utility Sink
Download
LAUFEN
LANI Countertop 1400, without cut-out, 65 mm thick, incl. 3 installation brackets
Download