Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/07ffcfa5-ebcf-4b13-848f-b1f744644d7b
Home
Categories
Sanitary
Washtops
Calder Washing Trough 180cm Centre Outlet 2in Domed Waste, 3 Taphole Positions
Unavailable in United States
Armitage Shanks
Follow
Calder Washing Trough 180cm Centre Outlet 2in Domed Waste, 3 Taphole Positions
Calder washing trough 180 cm centre outlet 2in domed waste, 3 taphole positions
Download
Specification
Specification
180 cm centre outlet 2in domed waste, 3 taphole positions
Technical specification
Technical specification
Unique ref.
S2825
Product family
Sanitary
Product group
Wash troughs
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
520
Width (mm)
415
Depth (mm)
1800
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/S2825MY
Related
Related
Material main
Vitreous china
Weight Net (Kg)
11.6
Classification
Classification
BIMobject Category
Sanitary - Washtops
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96_99
Uniclass 2015 Description
Wash troughs
OmniClass Number
23-31 00 00
OmniClass Title
Plumbing Specific Products and Equipment
Region availability
Europe
United Kingdom
Similar products
Wilsonart®
Solid Surface Sink - AV1812 - Rectangle Vanity
Download
Wilsonart®
Solid Surface Sink - AK2015 - Single Bowl Small
Download
Wilsonart®
Solid Surface Sink - AV11C - Utility/Circle Vanity
Download
Wilsonart®
Solid Surface Sink - AV1612 - Oval Vanity
Download
Wilsonart®
Solid Surface Sink - AV1613 - Oval Vanity Bowl
Download
Wilsonart®
Solid Surface Sink - AV1713 - Rectangular Vanity Bowl
Download