Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/e1257e41-337d-4969-9513-8b3bb7e5d6ff
Home
Categories
Sanitary
Washtops
Calder Washing Trough 240cm Centre Outlet 2in Domed Waste, 4 Taphole
Unavailable in United States
Armitage Shanks
Follow
Calder Washing Trough 240cm Centre Outlet 2in Domed Waste, 4 Taphole
Calder washing trough 240 cm centre outlet 2in domed waste, 4 taphole
Download
Specification
Specification
240 cm centre outlet 2in domed waste, 4 taphole
Technical specification
Technical specification
Unique ref.
S2826
Product family
Sanitary
Product group
Wash troughs
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
520
Width (mm)
415
Depth (mm)
2400
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/S2826MY
Related
Related
Material main
Vitreous china
Weight Net (Kg)
11.6
Classification
Classification
BIMobject Category
Sanitary - Washtops
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96_99
Uniclass 2015 Description
Wash troughs
OmniClass Number
23-31 00 00
OmniClass Title
Plumbing Specific Products and Equipment
Region availability
Europe
United Kingdom
Similar products
LAUFEN
LANI Countertop 1200, without cut-out, 65 mm thick, incl. 2 installation brackets
Download
Wilsonart®
Solid Surface Sink - AV1410 - Small Oval Vanity Bowl
Download
Roca
ARMANI - BAIA 750mm 3-hole basin mixer for wall-hung or pedestal washbasin
Download
Wilsonart®
Wilsonart Sinks Single Oval
Download
Wilsonart®
Solid Surface Sink - AV11C - Utility/Circle Vanity
Download
LAUFEN
LANI Countertop 1000, without cut-out, 65 mm thick, incl. 2 installation brackets
Download