Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/2de3c364-3353-4c99-a106-64f189cf7654
Home
Categories
Sanitary
Toilet Cisterns
Pneumatic Palm Push Button, Stainless Steel (31mm Partition)
Unavailable in United States
Armitage Shanks
Follow
Pneumatic Palm Push Button, Stainless Steel (31mm Partition)
Pneumatic palm push button, stainless steel (31 mm partition)
Download
Specification
Specification
Pneumatic stainless steel (31 mm partition)
Technical specification
Technical specification
Unique ref.
S4513
Product family
Sanitary
Product group
WC cistern fittings
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Width (mm)
65
Depth (mm)
75
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/S4513MY
Related
Related
Material main
Metal
Weight Net (Kg)
0.7
Classification
Classification
BIMobject Category
Sanitary - Toilet Cisterns
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_87
Uniclass 2015 Description
WC cistern fittings
OmniClass Number
23-31 19 19
OmniClass Title
Water Closets
Region availability
Europe
United Kingdom
Similar products
OLI
Metal Dual - polished chrome
Download
OLI
OLI 120 Plus - Direct - MECHANICAL
Download
OLI
Oceania - brushed stainless steel
Download
Pucciplast
Toilet cisterns PUCCI ® eco ® 6l-3l
Download
DURAVIT AG
D-Code tank 094020
Download
OLI
INO-X06 - brushed
Download