Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/84fd157c-00f7-41b3-b6f5-510d10b5e825
Home
Categories
Sanitary
Drinking fountains
Purita Wall Mounted Stainless Steel Drinking Fountain
Unavailable in United States
Armitage Shanks
Follow
Purita Wall Mounted Stainless Steel Drinking Fountain
Purita wall mounted stainless steel drinking fountain - no pedestal
Download
Specification
Specification
Wall mounted stainless steel drinking fountain - no pedestal
Technical specification
Technical specification
Unique ref.
S5449
Product family
Sanitary
Product group
Drinking fountains packages
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
700
Width (mm)
310
Depth (mm)
266
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/S5449MY
Related
Related
Material main
Stainless steel
Weight Net (Kg)
8.4
Classification
Classification
BIMobject Category
Sanitary - Drinking fountains
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_24
Uniclass 2015 Description
Drinking fountains
OmniClass Number
23-31 31 00
OmniClass Title
Drinking Fountains
Region availability
Europe
United Kingdom
Similar products
Elkay
LZSTL8WSLK Elkay ezH2O® Bottle Filling Station & Versatile Bi-Level ADA Cooler Filtered Refrigerated Light Gray
4.7
(
7
)
Download
Elkay
LZS8WSLK Elkay ezH2O® Bottle Filling Station & Single ADA Cooler Filtered Refrigerated Light Gray
Download
Haws Corporation
Haws 1011HSA RIVIVE™ Hydration Station™ Recessed Bottle Filler with HI-LO Fountains
Download
Elkay
LBWDC00WHC Elkay Liv Pro In-Wall Commercial Filtered Water Dispenser Non-refrigerated Aspen White
Download
Haws Corporation
Model 1212SF, Wall Mount Hi-Lo ADA Filtered Water Cooler with Bottle Filler
Download
Elkay
EZSDL Elkay® Wall Mount ADA Cooler Non-filtered Non-refrigerated Light Gray Granite
Download