Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/0ea1f9df-7835-4934-adb7-18c7d2111f7e
Home
Categories
Sanitary
Drinking fountains
Purita Stainless Steel Drinking Fountain & Pedestal (700mm High)
Unavailable in United States
Armitage Shanks
Follow
Purita Stainless Steel Drinking Fountain & Pedestal (700mm High)
Purita 700 mm stainless steel fountain & pedestal
Download
Specification
Specification
700 mm stainless steel fountain & pedestal
Technical specification
Technical specification
Unique ref.
S5451
Product family
Sanitary
Product group
Drinking fountains packages
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
700
Width (mm)
310
Depth (mm)
266
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/S5451MY
Related
Related
Material main
Stainless steel
Weight Net (Kg)
8.4
Classification
Classification
BIMobject Category
Sanitary - Drinking fountains
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_24
Uniclass 2015 Description
Drinking fountains
OmniClass Number
23-31 31 00
OmniClass Title
Drinking Fountains
Region availability
Europe
United Kingdom
Similar products
Elkay
LZSTL8WSLK Elkay ezH2O® Bottle Filling Station & Versatile Bi-Level ADA Cooler Filtered Refrigerated Light Gray
4.7
(
7
)
Download
Elkay
LZS8WSLK Elkay ezH2O® Bottle Filling Station & Single ADA Cooler Filtered Refrigerated Light Gray
Download
Haws Corporation
Haws 1011HSA RIVIVE™ Hydration Station™ Recessed Bottle Filler with HI-LO Fountains
Download
Haws Corporation
Model 1212SF, Wall Mount Hi-Lo ADA Filtered Water Cooler with Bottle Filler
Download
Elkay
LBWDC00WHC Elkay Liv Pro In-Wall Commercial Filtered Water Dispenser Non-refrigerated Aspen White
Download
Elkay
LZWS-LRPBM28K Elkay ezH2O® Bottle Filling Station with Bi-Level Integral SwirlFlo® Fountain Filtered Refrigerated Stainless
Download