Publish your products
Sensorflow 21 Compact Tubular 23cm Panel Spout Integral Sensor, Link

Sensorflow 21 Compact Tubular 23cm Panel Spout Integral Sensor, Link

Sensorflow 21 compact tubular 23cm panel spout integral sensor, link
Specification
  • Compact tubular 23 cm panel spout integral sensor
Technical specification
  • Unique ref.A4850
  • Product familySanitary
  • Product groupWater supply fittings for wash basins and troughs
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)51
  • Width (mm)51
  • Depth (mm)246
Related
  • Material mainBrass
  • Weight Net (Kg)2.3
Classification
  • BIMobject CategorySanitary - Installation Systems
  • IFC classificationValve
  • Uniclass 2015 CodePr_40_20_87_98
  • Uniclass 2015 DescriptionWashbasin taps
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

Europe
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit