Publish your products
EDIT D SEAT & CVR WHITE SCL OW

EDIT D SEAT & CVR WHITE SCL OW

Edit D toilet seat and cover, slow close
Specification
  • Toilet seat and cover with slow close funtion
Technical specification
  • Unique ref.S0784
  • Product familyEdit D
  • Product groupSeat & Cover
  • TypeObject (single object)
  • Date of publishing2020-02-17
  • Edition number1
  • Height (mm)50
  • Width (mm)385
  • Depth (mm)470
Related
  • Material mainPlastic
  • Weight Net (Kg)2.2
Classification
  • BIMobject CategorySanitary - Toilet Seats
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_93_95
  • Uniclass 2015 DescriptionWC seats and covers
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories

Region availability

Europe
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit