Publish your products
Flo-Trex Triple Duty Valves for Flow Control in Commercial Heating and Cooling
Flo-Trex Triple Duty Valves for Flow Control in Commercial Heating and Cooling
Flo-Trex Triple Duty Valves for Flow Control in Commercial Heating and Cooling
    Archived

    Flo-Trex Triple Duty Valves for Flow Control in Commercial Heating and Cooling

    To protect pumps from damage and keep them operating at peak efficiency, Armstrong Flo-Trex Valves (FTVs) are used on the discharge side of pumping equipment. The Flo-Trex Valve can act as a shut-off valve, non-slam check valve, flow throttling valve and 90 degree elbow - all in a single device.

    The Armstrong Flo-Trex Valves (FTV) are multi-function pump fittings that reduce equipment and installation costs
    Applications: HVAC-system pumping; general purpose pumping; industrial/ process pumping (water or glycol based).
    Materials: Cast iron, ductile iron; grooved, flanged or threaded connections
    Performance range: Suitable for all Armstrong commercial pumps
    Temperature: 230°F (110°C)
    Size: 1.5” to 20” (40 mm to 500 mm)
    Technical specification
    • Unique ref.armstrong-accessories-flo-trex
    • Product familyPump Components
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2018-05-01
    • Edition number1
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Pumps
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit