Publish your products
Humidifier, Stainless Steel, Series 1000

Humidifier, Stainless Steel, Series 1000

The Armstrong Series 1000 stainless steel humidifier is the ideal choice for sensitive environments where pure demineralized, deionized or distilled water is used to generate clean steam.
  • Reduced corrosion threat. Since Armstrong uses stainless steel for all wetted parts, the Series 1000 prevents problems caused by corrosion and subsequent carryover of corrosion by-products.
  • No condensation through radiation. The internal plug-type metering valve is an integral part of the steam separator and is completely steam-jacketed to prevent condensation through radiation. What’s more, the steam-jacketed steam distribution manifold completely surrounds the distribution pipe with steam at supply pressure, further reducing condensation due to radiation loss.
  • Effective silencing. Thanks to a drying chamber that is jacketed by the separating chamber and filled with a stainless steel silencing medium, most of the noise of escaping steam is absorbed.
  • Dry steam discharge. Steam entering the drying chamber is at supply temperature and essentially atmospheric pressure, so any remaining mist is re-evaporated.
  • Maximum separation. The interior baffle conditions the steam by forcing it to make two 180° turns, ensuring optimum velocity reduction and maximum separation.
  • Dependable inverted bucket drainage. With only two moving parts, the reliable, energy-saving inverted bucket steam trap provides reliable drainage with a design that allows failure open—important on open-end service
Technical specification
  • Unique ref.21166
  • Product familyAir Humidifiers
  • Product groupHumidification Products - Air Humidifiers
  • TypeObject (single object)
  • Date of publishing2012-12-03
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Other

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit