Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
arwa/products/56c5c4ed-4d58-493b-ad98-136211cdde5f
Home
Categories
Sanitary
Taps & Mixers
arwa-twinplus, Shower faucet mounting distance 153 mm
Unavailable in United States
arwa
Follow
arwa-twinplus, Shower faucet mounting distance 153 mm
Thermostatic shower mixer, mounting distance 153 mm, with fittings, with accessories
Download
Specification
Specification
Shower faucet
Technical specification
Technical specification
Unique ref.
9-05451-100-000
Product family
arwa-twinplus
Product group
Faucets
Type
Object (single object)
Date of publishing
2016-12-23
Edition number
1
Links
Links
Product url
http://www.similor.ch/en/products/arwa/shower/shower-faucets/thermostatic-mixer/-/075-02_twin-timeless-and-smart/072-093_arwa-twinplus/9.05451.100.000_duschenmischer&segment=073-02.06.03&brand=071-01
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Switzerland
Weight Net (Kg)
3.23
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Region availability
Europe
Switzerland
Similar products
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Stern Engineering
Boreal touchless Duo - Soap and Water
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Modena Widespread 8"" Antique Brass Bathroom Sink Faucet Dual Handle Mixer Faucet
Download
FontanaShowers
Fontana Milan Single Lever Wall Mount Polished Gold 8.27"" (210MM) Sink Faucet
3.3
(
7
)
Download
FontanaShowers
Kimberley Chrome Finish Bathroom Sink Faucet
4.3
(
6
)
Download