Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
arwa/products/654d765e-2ee2-4ac8-a950-505c14c49ec6
Home
Categories
Sanitary
Taps & Mixers
arwa-twin, Shower mixer 1-Point, w. accessories
Unavailable in United States
arwa
Follow
arwa-twin, Shower mixer 1-Point, w. accessories
Shower mixer for Simibox 1-Point, with accessories
Download
Specification
Specification
Shower mixer 1-Point, w. accessories
Technical specification
Technical specification
Unique ref.
9-80355-100-000
Product family
arwa-twin
Product group
Faucets
Type
Object (single object)
Date of publishing
2019-08-06
Edition number
1
Links
Links
Product url
http://www.similor.ch/en/prod/9-80355-100-000/
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Switzerland
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
UNSPSC name
Showers
UNSPSC code
30181503
Uniclass 2015 Code
SL_35_80_80
Uniclass 2015 Description
Showers
CSI MasterFormat 2014 Code
22 41 23
CSI MasterFormat 2014 Title
Residential Showers
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Europe
Switzerland
Similar products
FontanaShowers
Modena Widespread 8"" Antique Brass Bathroom Sink Faucet Dual Handle Mixer Faucet
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Stern Engineering
Boreal touchless Duo - Soap and Water
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Fontana Milan Single Lever Wall Mount Polished Gold 8.27"" (210MM) Sink Faucet
3.3
(
7
)
Download
Watts
Non-Freeze Wall Hydrant with NB Box, Integral Vacuum Breaker - HY-725
5.0
(
6
)
Download