REFD77 Folding Door System is developed by ASAŞ to meet requirements of design, performance, flexiblity and securtiy. It provides sustainable quality and comfort together thanks to the location of the roller hinges at the bottom (in the rail).
REFD77 offers elegant, aesthetic, and long-lasting solutions with a roller hinge mechanism transferring the load to the lower frame profile and lock options that can meet different needs. With its bi-folding feature, provides both inward and outward opening.
Thanks to the carrier rollers positioned in the lower frame, it allows for building vents weighing up to 120 kg and reaching heights of up to 3.50 meters. With the principle of multiplicity in details, it offers suitable typologies for wide openings thanks to flexible frame quantities. The REFD77 system prioritizes the safety by providing locking on each vent with the advantage of a wide range of accessories.
REFD77 is a high-performance insulated folding door system that meets all needs with its flexible typologies, offering
secure and comfortable openings for long spans in commercial buildings and modern residences. With its high thermal insulation performance, it can be comfortably preferred in cold climate conditions.
It can serve various decorative options with flush and overlapping details.
It allows the use of double and triple glazing combinations with glass thicknesses that can vary between 24 mm and 50 mm.
Region availability
| Europe | Asia | North America | Africa |
|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Egypt |
Albania | Bahrain | Antigua and Barbuda | |
Andorra | Iran | Aruba | |
Austria | Iraq | Barbados | |
Belarus | Israel | Belize | |
Belgium | Jordan | Bermuda | |
Bosnia and Herzegovina | Kuwait | British Virgin Islands | |
Bulgaria | Lebanon | Canada | |
Croatia | Oman | Caribbean Netherlands | |
Cyprus | Palestine | Cayman Islands | |
Czech Republic | Qatar | Collectivity of Saint Martin | |
Denmark | Saudi Arabia | Costa Rica | |
Estonia | Syria | Cuba | |
Faroe Islands | Türkiye | Curaçao | |
Finland | United Arab Emirates | Dominica | |
France | Yemen | Dominican Republic | |
Germany | El Salvador | ||
Gibraltar | Greenland | ||
Greece | Grenada | ||
Guernsey | Guadeloupe | ||
Hungary | Guatemala | ||
Iceland | Haiti | ||
Ireland | Honduras | ||
Isle of Man | Jamaica | ||
Italy | Martinique | ||
Jersey | Mexico | ||
Latvia | Montserrat | ||
Liechtenstein | Nicaragua | ||
Lithuania | Panama | ||
Luxembourg | Puerto Rico | ||
Malta | Saint Kitts and Nevis | ||
Moldova | Saint Lucia | ||
Monaco | Saint Pierre and Miquelon | ||
Montenegro | Saint Vincent and the Grenadines | ||
Netherlands | Saint-Barthélemy | ||
North Macedonia | Sint Maarten | ||
Norway | The Bahamas | ||
Poland | Trinidad and Tobago | ||
Portugal | Turks and Caicos Islands | ||
Romania | U.S. Virgin Islands | ||
Russia | United States | ||
San Marino | |||
Serbia | |||
Slovakia | |||
Slovenia | |||
Spain | |||
Svalbard and Jan Mayen | |||
Sweden | |||
Switzerland | |||
Ukraine | |||
United Kingdom | |||
Vatican City |