RWT67 Joinery System is a heat insulated aluminum door and window system with a chasing depth of 67,1mm, having hidden sash opening feature. Sash frames are not visible from outside and when the sash is opened the appearance does not change. Due to its reinforced medium sash bar, the system is resistant to wind pressure. There are options having a chasing depth of 72,1mm and wall thickness of 1,7/1,6/2mm. It has a heat barrier of 24 mm and glass thickness of max. 24 mm. Normal opening, tilt&turn, concealed sash using options are available.
Region availability
| Europe | Asia | North America | Africa |
|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Egypt |
Albania | Bahrain | Antigua and Barbuda | |
Andorra | Iran | Aruba | |
Austria | Iraq | Barbados | |
Belarus | Israel | Belize | |
Belgium | Jordan | Bermuda | |
Bosnia and Herzegovina | Kuwait | British Virgin Islands | |
Bulgaria | Lebanon | Canada | |
Croatia | Oman | Caribbean Netherlands | |
Cyprus | Palestine | Cayman Islands | |
Czech Republic | Qatar | Collectivity of Saint Martin | |
Denmark | Saudi Arabia | Costa Rica | |
Estonia | Syria | Cuba | |
Faroe Islands | Türkiye | Curaçao | |
Finland | United Arab Emirates | Dominica | |
France | Yemen | Dominican Republic | |
Germany | El Salvador | ||
Gibraltar | Greenland | ||
Greece | Grenada | ||
Guernsey | Guadeloupe | ||
Hungary | Guatemala | ||
Iceland | Haiti | ||
Ireland | Honduras | ||
Isle of Man | Jamaica | ||
Italy | Martinique | ||
Jersey | Mexico | ||
Latvia | Montserrat | ||
Liechtenstein | Nicaragua | ||
Lithuania | Panama | ||
Luxembourg | Puerto Rico | ||
Malta | Saint Kitts and Nevis | ||
Moldova | Saint Lucia | ||
Monaco | Saint Pierre and Miquelon | ||
Montenegro | Saint Vincent and the Grenadines | ||
Netherlands | Saint-Barthélemy | ||
North Macedonia | Sint Maarten | ||
Norway | The Bahamas | ||
Poland | Trinidad and Tobago | ||
Portugal | Turks and Caicos Islands | ||
Romania | U.S. Virgin Islands | ||
Russia | United States | ||
San Marino | |||
Serbia | |||
Slovakia | |||
Slovenia | |||
Spain | |||
Svalbard and Jan Mayen | |||
Sweden | |||
Switzerland | |||
Ukraine | |||
United Kingdom | |||
Vatican City |