Fig. MBV-9510 Balancing Valve

Fig. MBV-9510 Balancing Valve

Fixed orifice DZR brass double regulating valve. Intended for HVAC use. Threaded F/F (ASME B1.20.1 - NPT) or solder joint ends (ASME B16.22). Design according to BS7350. Tolerance on nominal C vs +3% (test according to BS7350). 300 WOG (Maximum 300psi up to 160?F. Maximum 150psi at 260?F).
Available on following versions:
- MBV-T-9517, threaded ends, with test points
- MBV-S-9519, solder joint ends, with test points
Working Conditions:
- Water (15?F to 260?F)
below 32?F only for water with added anti-freezing fluids
over 212?F only for water with added anti-boiling fluids
Technical specification
  • Unique ref.fig-mbv-9510
  • Collection setFlow Control
  • CollectionCommercial & Residential Valves > Balancing Valves
  • TypeObject (single object)
  • Date of publishing2022-06-21
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • CSI MasterFormat 2014 Code40 05 61
  • CSI MasterFormat 2014 TitleGate Valves
  • OmniClass TitleBalancing Valves
  • OmniClass Number23-27 31 13
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States