Series 8170 - Brass Ball Valve, Threaded

Series 8170 - Brass Ball Valve, Threaded

  • 600 lb. WOG, 150 lb. WSP
  • Full Port
  • Forged brass body
  • Blow-out proof stem
  • Chrome plated ball
  • UL Listed (1/4" – 2") Threaded
  • FM approved (1/2" - 2")
  • CSA approved under z21.15a for 1/2 psig (1/2" - 2") – Threaded
  • CSA approved under 3-88 for 5 psig (1/2" - 2") – Threaded
  • Approved under ANSI/ASME B16.33 spec for gas piping to 125 psig (1/2" - 2")
  • Meets fed spec WW-V-35, Type II, Class A, Style 3 (1/2" - 2")
  • Conforms to MSS-SP110
  • Certified to NSF/ANSI 61.8
  • ISO 9001:2008 manufacturer
    Note: Product contains brass which does not meet federal and state requirements for drinking water.
Technical specification
  • Unique ref.series-8170---brass-ball-valve--threaded
  • Collection setFlow Control
  • CollectionCommercial & Residential Valves > Ball Valves
  • TypeObject (single object)
  • Date of publishing2022-06-21
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameBall valves
  • UNSPSC code40141607
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass TitleBall Valves
  • OmniClass Number23-27 31 15
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States