Unique ref.: | clarity-enclosed-wheelchair-lift |
---|---|
Brand: | Ascension Wheelchair Lifts |
Product family: | Vertical Platform Lifts |
Product group: | Clarity 16 |
Date of publishing: | 2019-07-19 |
Edition number: | 1 |
Type: | Object (single object) |
The Ascension Clarity 16 is a fully enclosed wheelchair lift that can reach heights up to 14 feet. This vertical wheelchair lift enhances a venue’s image while also maintaining a user’s sense of dignity.
The Clarity 16 cabinet has a unique dual-cylinder drive system that mounts directly to the upper landing face, leaving three clear sides to maintain an air of spaciousness. The drive train is also engineered to reduce noise while ascending and descending.
Ascension’s ADA compliant lifts and require no pit or access ramps and can be used for commercial and residential applications. The Clarity’s narrow footprint only needs 4 feet of clear width for installation onto the existing floor.
Vertical Travel: 34″ to 168″
Capacity: 750 lbs.
Enclosure: Fully enclosed with transparent panels
Sight Lines: No side tower. The Clarity’s drive system attaches directly to the landing face, leaving 3 faces clear.
Footprint: 48″ wide by 68″ deep
Installation: Mounts directly on the floor with no installation pit and no entry ramp.
Power: Chain-hydraulic, mounted on vibration-isolating supports
Patents: Ascension’s wheelchair lifts are patented; to view these patent numbers visit our Patent Page.
Sound: 62dB when rising, <2dB when descending (3 feet from lift)
Color: Exterior grade silver-metallic powder coating. Other colors available upon request.
Material: Aluminum with stainless steel accents.
Drive Train: Vibration-isolated, dual-cylinder chain hydraulic drive system
Product url: | https://ascension-lift.com/wheelchair-lifts/clarity/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | https://youtu.be/G0PMU4kqwYI |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/ascension-wheelchair/product/clarity-enclosed-wheelchair-lift
Material main: | Steel |
---|---|
Material secondary: | Aluminium |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Construction - Lifts |
---|---|
Uniclass 1.4 Code: | L771 |
Uniclass 1.4 Description: | Lifts |
Uniclass 2.0 Code: | PR-80-47-63 |
Uniclass 2.0 Description: | Platform Lift Platforms |
Uniclass 2015 Code: | EF_80_50 |
Uniclass 2015 Description: | Lifts |
NBS Reference Code: | 80-47-63 |
NBS Reference Description: | Platform Lift Platforms |
CSI MasterFormat 2014 Code: | 14 42 00 |
CSI MasterFormat 2014 Title: | Wheelchair Lifts |
OmniClass Number: | 23-23 13 11 25 |
OmniClass Title: | Wheel Chair Lifts |
Click these links for more information from AEC Daily
Name | Value |
---|---|
Education | https://www.aecdaily.com/sc.php?node_id=1831204&tabidx=education&company=Ascension&subtabidx=osp |
BIMobject®