This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Virtuoso Wheelchair Lift

Unique ref.: virtuoso-wheelchair-lift
Brand: Ascension Wheelchair Lifts
Product family: Vertical Platform Lifts
Product group: Virtuoso
Date of publishing: 2019-07-19
Edition number: 1
Type: Object (single object)
Download (9)

Ascension Virtuoso vertical platform lifts reach landings up to 60” high. At only 5.5 feet long and 4 feet wide, the small footprint offers flexibility for your space by eliminating long ramps and lift “towers” that block lines of sight. The Virtuoso wheelchair lift key features include full rigid safety skirting, an electro-hydraulic drive train, and a sleek, low profile. This wheelchair lift is perfect for locations where aesthetics and space matter, such as stages and orchestra pits.

Ascension’s vertical wheelchair lifts are available in portable and permanent models that are ADA compliant, which can be used for commercial and residential locations. The Virtuoso stands at only 44” tall, which opens up sight lines to enable non-passengers to monitor the activity inside the lift.

Ascension portable wheelchair lifts are designed for one person to move and setup in just a few minutes. The Virtuoso sits firmly on its base with casters stored safely inside the locking storage compartment, so you can leave it in place indefinitely or move it as needed for maximum flexibility. When the vertical platform lift is not in use store it away until your next event.

The Virtuoso permanent wheelchair lift mounts directly on the floor to provide floor-level entry and exit without an installation pit or ramp. This feature is perfect for renovation and historic preservation projects where space and physical barriers may be challenged. 

Vertical Travel: 12″ – 60″

Capacity: 750 lbs. 

Under Platform Protection: Full Rigid Safety Skirting

Lift Profile: 44″ high in the down position

Power: Electro-hydraulic, mounted on vibration-isolating supports for quiet operation

Viewing Lines: Unobstructed view through transparent sidewalls and gates

Platform Frame: 48” wide x 66” long, mounts directly on floor with no installation pit

Virtuoso Patents: Ascension’s wheelchair lifts are patented; to view these patent numbers visit our Patent page


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Construction - Lifts
Uniclass 1.4 Code: L771
Uniclass 1.4 Description: Lifts
Uniclass 2.0 Code: PR-80-47-63
Uniclass 2.0 Description: Platform Lift Platforms
Uniclass 2015 Code: EF_80_50
Uniclass 2015 Description: Lifts
NBS Reference Code: 80-47-63
NBS Reference Description: Platform Lift Platforms
CSI MasterFormat 2014 Code: 14 42 00
CSI MasterFormat 2014 Title: Wheelchair Lifts
OmniClass Number: 23-23 13 11 25
OmniClass Title: Wheel Chair Lifts
This product is available in:
North America
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1831204&tabidx=education&company=Ascension&subtabidx=osp

BIMobject®