Publish your products
Fridge/freezer RBC276SND1
Fridge/freezer RBC276SND1
    ASKO

    Fridge/freezer RBC276SND1

    ASKO RBC276SND1, built-in fridge/freezer, has an easy-to-use touch display and WIFI connection with the accompanying ConnectLife app. The fridge has Nordic Fresh drawers with automatic humidity control for optimal storage of fresh food. The Nordic Fresh drawers slide easily on telescopic rails and the freezer has a No Frost function, which eliminates the need for defrosting.

    Specification
    • Sound level (max.)

      • 35 dB(A)

      Climate class

      • Subnormal
      • Normal
      • Subtropical
      • Tropical

      Refrigerant

      • R600A

      Star rating

      • Fresh foods
      • Four-star

      Energy class

      • D

      Annual energy use (kWh/year)

      • 185.82 kWh

      Lighting effect

      • 10W​

      Connection power

      • 250W​

      Volts (v)

      • 220-240V

      Fuse

      • 1.4

      Frequency

      • 50Hz

      Product height (feet screwed in)

      • 1772mm​

      Product width

      • 540mm​

      Product depth

      • 545mm​

      Length, power cord

      • 3000mm​

      Net weight

      • 71.5 kg
    Technical specification
    • Unique ref.fridge-freezer-rbc276snd1
    • Product familyKitchen
    • Product groupAppliences
    • TypeObject (single object)
    • Date of publishing2026-01-28
    • Edition number1
    Related
    • Designed inNetherlands
    • Manufactured inSerbia
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    Oceania Europe North America Asia
    Australia
    Belgium
    Canada
    China
    Czech Republic
    United States
    Denmark
    Finland
    Netherlands
    Norway
    Portugal
    Russia
    Slovenia
    Spain
    Sweden